REFACDC034
		
		
	REFACDC034 - Reference Design
Built-in SiC MOSFET Isolation Fly-back Converter QR method Output 48 W 24 V
The BM2SCQ123T-EVK-001 evaluation board outputs 24 V voltage from the input of 300 to 900 Vdc. The output current supplies up to 2.0 A. The BM2SCQ123T which is quasi-resonant method DC/DC converter IC built-in 1700 V SiC MOSFET (Silicon-Carbide) is used.
- The BM2SCQ123T contributes to low EMI by soft switching in quasi-resonant method.
- The integrated 1700 V 4 A SiC MOSFET contributes to ease of power supply design. Built-in burst mode reduces power loss at light loads.
- The BM2SCQ123T is a ranked product that guarantees a long-term supply for the industrial equipment market.
Design Resources
Specifications
| Board Number | Input voltage | Output voltage | Maximum output power | Output current range | Stand-by Power | Efficiency | Output ripple voltage | Size | Operating Temperature | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BM2SCQ123T-EVK-001 | 300 to 900Vdc | 24.0V | 48W Iout=2A | 0.0 to 2.0A *1 | 310mW Iout=0A | 90% Iout=2A | 100mVpp *2 | 60mm x 160mm | -10 to 65deg.C | 
Remarks: 
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
			
		*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
Distribution Inventory
| Board Number | Distributor | Quantity Available | 
|---|---|---|
| BM2SCQ123T-EVK-001 | Ameya Holding Limited | 2 | 
| Chip One Stop, Inc. | 2 | |
| CoreStaff Co., Ltd. | 2 | |
| DigiKey | 1 | |
| Inquiry | 1 | 
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BM2SCQ123T-EVK-001 | AC/DC Converters ICs | BM2SCQ123T-LBZ | - | Recommended | - | - | - | - | ||||
| BM2SCQ123T-EVK-001 | Fast Recovery Diodes | RFUH25TB3SNZ | - | Active | - | - | ||||||
| BM2SCQ123T-EVK-001 | Standard Rectifier Diodes | RRE02VSM4S | - | Recommended | - | - | - | - | - | |||
| BM2SCQ123T-EVK-001 | Switching Diodes | 1SS355VM | - | Recommended | - | - | - | - | - | |||
| BM2SCQ123T-EVK-001 | Current Detection Resistors | LTR100JZPFL | - | Recommended | - | - | 
