REFACDC001
REFACDC001 - Reference Design
Non-Isolated PWM type Buck Convertor 8W 20V Output
non-isolated from inputs from 90 Vac to 264 Vac, with an output maximum current of 0.4A It was developed mainlu for power supplie for IH cookers and IH cookers. The non-insulated output can be used as a power supply for control of inverters,etc. A PWM controller for AC/DC power supplies,the BM2PAB1Y provides the ideal system for small appliances with outlets.
- Half-wave rectified input
- Simple noise filter
- High efficiecny (85.3% typ)
Design Resources
Specifications
| Board Number | Input voltage | Input Frequency | Output voltage | Output current Range | Maximum output power | Power supply efficiency | Output ripple voltage | Size | Operating Temperature | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BM2PAB1Y-EVK-003 | 90 to 264Vac | 47 to 63Hz | 20V(Typ.) | 0.02A to 0.4A *1 | 8W | 85.3%(Typ.) | 0.05Vpp(Typ.) *2 | 90mm x 30mm | -10 to 65deg.C |
Remarks:
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|---|---|
| BM2PAB1Y-EVK-003 | CoreStaff Co., Ltd. | 2 |
| DigiKey | 2 | |
| Ameya Holding Limited | 1 | |
| Inquiry | 1 | |
| Xiamen Oneyac Technology | 1 |
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BM2PAB1Y-EVK-003 | AC/DC Converters ICs | BM2PAB1Y-Z | - | Recommended | - | - | - | - | ||||
| BM2PAB1Y-EVK-003 | Fast Recovery Diodes | RFN1LAM6S | - | Recommended | - | - | - | - | - | |||
| BM2PAB1Y-EVK-003 | Standard Rectifier Diodes | RRE02VSM6S | - | Recommended | - | - | - | - | - |