ROHM Product Detail
Not Recommended for New Designs
FMY4A
PNP+NPN General Purpose Amplification Transistor
Not Recommended for New Designs
FMY4A
PNP+NPN General Purpose Amplification Transistor
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For FMY4A
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | FMY4AT148 | UMZ1NTR |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | SMT5 | UMT6 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-25 | SOT-363 |
Package Size [mm] | 2.8x2.9 (t=1.3) | 2.1x2.0 (t=1.0) |
Number of terminal | 5 | 6 |
Polarity | NPN+PNP | NPN+PNP |
Collector-Emitter voltage VCEO1 [V] | 50.0 | 50.0 |
Collector current Ic [A] | 0.15 | 0.15 |
Collector-Emitter voltage VCEO2 [V] | -50.0 | -50.0 |
Collector current (continuous) IC2 [A] | -0.15 | -0.15 |
hFE | 120 to 560 | 120 to |
Mounting Style | Surface mount | Surface mount |
Equivalent (Single Part) | 2SA1037AK / 2SC2412K | 2SA1037AK / 2SC2412K |
JEITA Package | SC-74A | SC-88 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |

Show / Hide Parameters
X