BC848BW
NPN, SOT-323, 30V 100mA, General Purpose Amplification Transistor
BC848BW
BC848BW
NPN, SOT-323, 30V 100mA, General Purpose Amplification Transistor
Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
New alternative products may be available.
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
SOT-323
JEITA Package
SC-70
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
30
Collector current Io(Ic) [A]
0.1
hFE
200 to 450
hFE (Min.)
200
hFE (Max.)
450
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-65
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
· General Purpose· Small Surface Mount Package
· Pb Free/RoHS Compliant