ROHM Product Detail
Not Recommended for New Designs
2SA2160
Driver Transistor
Not Recommended for New Designs
2SA2160
Driver Transistor
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For 2SA2160
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | 2SAR573D3TL1 | 2SAR573D3FRATL |
Similar Level | Similar Specification | Similar Specification |
Data Sheet | ||
Supply Status | Recommended | Recommended |
Package | TO-252 (TL1) | TO-252 (TL) |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
Package Size [mm] | 9.9x6.6 (t=2.4) | 10.0x6.6 (t=2.3) |
Number of terminal | 3 | 3 |
Polarity | PNP | PNP |
Collector Power dissipation PC [W] | 10 | 10 |
Collector-Emitter voltage VCEO1 [V] | -50.0 | -50.0 |
Collector current Ic [A] | -3.0 | -3.0 |
hFE | 180 to 450 | 180 to 450 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-63 | SC-63 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Common Standard | - | AEC-Q101 (Automotive Grade) |

Show / Hide Parameters
X