2SCRC41CHZG
NPN, SOT-23, 120V 50mA, High-Voltage Amplifier Transistor for Automotive

2SCRC41CHZG is a transistor for high-voltage amplifier. Complementary is the 2SARA41C HZG

Product Detail

 
Part Number | 2SCRC41CHZGT116
Status | Active
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Status

Active

Package Code

SOT-23

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

120

Collector current Io(Ic) [A]

0.05

hFE

180 to 560

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High breakdown voltage (BVCEO=120V)
  • Complements the 2SARA41C HZG

Similar Products

 

Different Grade

2SCRC41C   Grade| Standard StatusActive
X

Most Viewed