ROHM Parametric

SiC Power Module

SiC power modules are energy-saving, eco-friendly devices that offer several improvements over conventional products. They make effective use of power and resources and reduce costly power consumption while maintaining or increasing performance. For example, the switching loss in full SiC power modules integrating SiC MOSFETs and SBDs is significantly lower than in equivalently rated silicon-based IGBT modules.

In addition, unlike conventional modules, these new SiC products support high-frequency operation above 100kHz. This improves efficiency in industrial equipment such as high-frequency power supplies for induction heating and hybrid-power storage systems.

ROHM was the first in the industry to mass produce SiC power devices, which have since been adopted in a variety of fields, including industrial, automotive, railway, and consumer electronics. And due to their superior stability at high voltages, ROHM SiC power modules are used in Kurita Seisakusho high-power pulse plasma generators that deliver a reaction field up to 200kHz to better support customer requirements, a feat made possible only through SiC.

New TRCDRIVE pack™ with 2-in-1 SiC Molded Module

A trademark brand for ROHM SiC molded type modules developed specifically for traction inverter drive applications, TRCDRIVE pack™ reduces size by utilizing a unique structure that maximizes heat dissipation area. On top, ROHM's 4th Generation SiC MOSFETs with low ON resistance are built in - resulting in an industry-leading power density 1.5 times higher than that of general SiC molded modules while greatly contributing to the miniaturization of inverters for xEVs.
* TRCDRIVE pack™ is trademark or registered trademark of ROHM Co., Ltd.

TRCDRIVEpackPackage

Parametric Search

 
X X

      Loading
      Loading
      Loading