ROHM Product Detail

LTR50UZPFU
2550(1020)Size, High Power Low Ohmic Chip Resistor <Wide Terminal Type> (AEC-Q200 Qualified)

High-power chip resistors have the terminals at long sides of square shape featuring far higher rated power than the standard resistors. This structure having short distance between the both terminations attains strong soldering fixation.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | LTR50UZPFU
Status | Recommended
Package | LTR50
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

2550(1020)

Rated Power[W]

3

Resistance Tolerance

F (±1%)

Resistance range[Ω]

0.01

Resistance(Min.)[Ω]

0.01

Resistance(Max.)[Ω]

0.01

Temperature Coefficient[ppm/°C]

0 to 300

Operating Temperature[°C]

-55 to 155

Type

For current sensing (Wide terminal)

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Chip Resistors for current detection: 10mΩ~
  • High joint reliability with long side terminations.
  • Improvement of rated power enables to displace smaller size of resistors, and it contributes space savings in your set.
  • ROHM resistors have obtained ISO9001 / TS16949 certification.
  • Corresponds to AEC-Q200.

Reference Design / Application Evaluation Kit

 
    • Reference Design - REFSENS003
    • 30A Current Sensing with current sense Amplifier (CSA)
    • REFSENSE003 is a reference design with a current sense amplifier: BD14210G-LA and a shunt resistor: LTR50UZPFU, which can be considered for current measurement using a shunt resistor. Current measurement circuits are used in various devices for high-side/low-side current sense, overcurrent sense, and current control of motors. The reference designs of shunt resistors and current-sense amplifiers presented on this website can be used for various current measurements as a solution that offers both high accuracy and small area. Design data and reference boards are available for purchase. Please make use of them to reduce your design person-hours.


      • Built-in 1ch current sense amplifier BD14210G-LA/shunt resistor LTR50.
      • Achieves current sense accuracy of 1%
      • Supports current sense up to 30A
      • Connectable with AD converter BU79100G-LA-EVK-001

X

Most Viewed