PSR500HTQFH1L00
15x7.75 (5931) size, 10W, 1mΩ, High Power Type Metal Plate Shunt Resistor

PSR500 series is ideal for current detection under high current circuit.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | PSR500HTQFH1L00
Status | Recommended
Package | PSR500
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

15x7.75(5931)

Rated Power[W]

10, 6

Resistance Tolerance

F (±1%)

Resistance range[Ω]

1m

Temperature Coefficient[ppm/°C]

0~+75

Operating Temperature[°C]

-65 to 175

Type

For current sensing

Operating Temperature (Max.)[°C]

175

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • High power max 15W
  • Ultra low resistance range (0.1mΩ or more).
  • Excellent TCR characteristic
  • Convex structure
  • ROHM resistors have obtained ISO9001 / IATF16949 certification.
  • Corresponds to AEC-Q200.
X

Most Viewed