ROHM Product Detail

PSR400ITQFC0L20
10x5.2 (3921) size, 12W, 0.2mΩ, High Power Type Metal Plate Shunt Resistor (AEC-Q200 Qualified)

PSR400 series is ideal for current detection under high current circuit.It is ideal for sets that require high power, such as in-vehicle, industrial equipment, and large household appliances. In addition to stable resistance values under overcurrent loads, these products are highly accurate and reliable, achieving excellent resistance temperature coefficient (TCR) even in the low resistance range.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | PSR400ITQFC0L20
Status | Recommended
Package | PSR400
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

10x5.2(3921)

Rated Power[W]

12, 5

Resistance Tolerance

F (±1%)

Resistance range[Ω]

0.2m

Temperature Coefficient[ppm/°C]

125±50

Operating Temperature[°C]

-65 to 175

Type

For current sensing

Operating Temperature (Max.)[°C]

175

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Excellent TCR characteristic
  • Convex structure
  • ROHM resistors have obtained ISO9001 / IATF16949 certification.
  • Corresponds to AEC-Q200.

Videos & Catalogs

 
Loading...
X

Most Viewed