ROHM Product Detail

PSR100ITQFC0L20
6432 (2512) size, 12W, 0.2mΩ, High Power Type Metal Plate Shunt Resistor (AEC-Q200 Qualified)

PSR100 series is ideal for current detection under high current circuit.

Optimized for a variety of applications, from wearable devices to automotive systems and industrial equipment

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | PSR100ITQFC0L20
Status | Recommended
Package | PSR100
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

6432(2512)

Rated Power[W]

12

Resistance Tolerance

F (±1%)

Resistance range[Ω]

0.2m

Temperature Coefficient[ppm/°C]

150±50

Operating Temperature[°C]

-65 to 175

Type

For current sensing

Operating Temperature (Max.)[°C]

175

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Excellent TCR characteristic
  • Convex structure
  • ROHM resistors have obtained ISO9001 / IATF16949 certification.
  • Corresponds to AEC-Q200.

Videos & Catalogs

 
Loading...
X

Most Viewed