ROHM Product Detail

Last Time Buy BD87A29FVM
2.9V, Adjustable Delay, High Accuracy Voltage Detector with Watchdog Timer

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD87A29FVM-TR
Status | Last Time Buy
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Under Voltage Detection Voltage [V] (typ.)

2.9

VDET Precision [%]

±1.5

Reset Active Voltage Range [V]

1.0 to 10

Output Types

Open drain

Reset Delay Timer

Adjustable Delay

Reset Active State

Low

Manual Reset

No

Watchdog Timer

Yes

SENSE Pin

No

Auto Motive

No

Circuit Current (ON) [µA]

5

Hysteresis Voltage [V]

VDET x 0.05

L Output Current (LowVol) [mA]

0.7

Delay Circuit Resistance [MΩ]

10

WDT Active Voltage Range [V]

2.5 to 10

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size

4.0x2.9 (t=0.9)

Features:

・High detection voltage precision : ±1.5%, ±2.5% (Ta = −40℃ to 105℃)
・Super-low current consumption : 5µA (Typ.)
・Built-in watchdog timer
・Reset delay time can be set with the CT pin's external capacitance.
・Watchdog timer monitor time and reset time can be set with the CTW pin's external capacitance.
・Output circuit type : N-channel open drain
X

Most Viewed