BD5327G-2C - Packaging & Quality
ROHM's BD5327G-2C is highly accurate, low current consumption Voltage Detector ICs with a capacitor controlled time delay. The lineup includes N-channel open drain output (BD52xx-2C) and CMOS output (BD53xx-2C) so that the users can select depending on the application. The device is available for specific detection voltage ranging from 0.9V to 5.0V with 0.1V increment. The time delay has ±50% accuracy in the overall operating temperature range of -40℃ to 125℃.
×
Manufacturing Data
Factory Information
|
|
|
Environmental Data
REACH SVHC Non-use Declaration
|
|
|