BD9P236EFV-C (Under Development)
Nano Pulse Control™, 3.5V to 40V Input, 2A Single 440kHz Buck DC/DC Converter For Automotive

BD9P2x6EFV-C Series are current mode synchronous buck DC/DC converter integrating POWER MOSFETs.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD9P236EFV-CE2
Package | HTSSOP-B20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

3.5

Vin1(Max.)[V]

40

Vout1(Min.)[V]

3.3

Vout1(Max.)[V]

3.3

Iout1(Max.)[A]

2

SW frequency(Max.)[MHz]

0.44

Light Load mode

Yes

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

6.5x6.4 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Nano Pulse Control™
  • AEC-Q100 Qualified (Grade 1)
  • Minimum ON Pulse 50ns(Max)
  • Synchronous Buck DC/DC Converter Integrating POWER MOSFETs
  • Soft Start Function
  • Current Mode Control
  • Reset Function
  • Quiescent Current 10µA(Typ) with 12V Input to 5.0V Output
  • Light Load Mode (LLM)
  • Forced Pulse Width Modulation (PWM) Mode
  • Phase Compensation Included
  • Spread Spectrum Switching
  • External Synchronization Function
  • Selectable Over Current Protection (OCP)
  • Input Under Voltage Lockout (UVLO) Protection
  • Thermal Shut Down (TSD) Protection
  • Output Over Voltage Protection (OVP)
  • Short Circuit Protection (SCP)
X

Most Viewed