BD42540FJ-C
70mA, Low Iq Voltage Tracker for Automotive

The BD42540FJ-C is low quiescent regulator featuring 45V absolute maximum voltage, and output voltage tracking accuracy of ±10mV, 70mA output current and 40µA (typ.) current consumption. This tracker is therefore ideal for applications requiring a direct connection to the battery and a low current consumption. Ceramic capacitors can be used for compensation of the output capacitor phase. Furthermore, this IC also feature overcurrent protection to protect the device from damage caused by short-circuiting and an integrated thermal shutdown to protect the device from overheating at overload conditions.

Product Detail

 
Part Number | BD42540FJ-CE2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Vin(Min.)[V]

3

Vin(Max.)[V]

45

Iout(Max.)[A]

0.07

Circuit Current[mA]

0.04

Dropout Voltage (Typ.)[V]

0.28(Io=200mA)

Ripple Rejection [dB]

80

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Operating Temperature (Min.)[°C]

Tj=-40

Operating Temperature (Max.)[°C]

Tj=150

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Qualified for Automotive Applications
  • Wide Temperature Range (Tj) : -40 °C to +150 °C
  • Wide Operating Input Range: 3V to 42V
  • Low Quiescent Current: 40µA (Typ)
  • Output Voltage Tracking Accuracy: ±10mV
  • Over Current Protection (OCP)
  • Thermal Shutdown Protection (TSD)
X

Most Viewed