BD4269FJ-C
200mA Output 5V LDO Regulator with 2ch RESET for Automotive

BD4269FJ-C is an automotive suited voltage regulator with Power on and under-voltage reset and Input voltage reset for VCC or other voltage and offers the output current of 200 mA while limiting the low quiescent current. This device provides ideal solution to lower the current consumption as well as to simply the use with battery direct-connected systems. Power on and under-voltage reset and Input voltage reset threshold voltage can be adjusted by external resistance.
Power on and under-voltage reset delay time can programmed set by external capacitor.

Product Detail

 
Part Number | BD4269FJ-CE2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 10 Years

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

45

Vin(Min.)[V]

5.5

Vin(Max.)[V]

45

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.07

Load Regulation[mV]

10

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

150

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualifies(Grade 1)
  • Low ESR ceramic capacitors applicable for output.
  • Low drop voltage: PDMOS output transistor
  • Power on and under-voltage reset
  • Sense input comparator for VCC or other voltage
  • Adjustable power on and under-voltage reset and Sense input comparator by external resistance
  • Programmable reset delay time by external capacitor.
X

Most Viewed