BM61S41RFV-C
Isolation Voltage 3750 Vrms 1ch Gate Driver Providing Galvanic Isolation
						
						
						
						
						BM61S41RFV-C
						
						Isolation Voltage 3750 Vrms 1ch Gate Driver Providing Galvanic Isolation
						 
						
						
					
				
			
		
			
				
				The BM61S41RFV-C is a gate driver with an isolation voltage of 3750 Vrms, I/O delay time of 65 ns, and minimum input pulse width of 60 ns. It has the Under-Voltage Lockout (UVLO) function and Miller clamp function.
Product Detail
Functional Safety:

Specifications:
Isolation Voltage[Vrms]
3750
Channel
1
Vcc1(Min.)[V]
4.5
Vcc1(Max.)[V]
5.5
Vcc2(Min.)[V]
16
Vcc2(Max.)[V]
24
Iout(Max.)[A]
4
I/O Delay Time(Max.)[ns]
65
Min. Input Pulse Width[ns]
60
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Switching Controller
No
Temperature Monitor
No
Package Size [mm]
3.5x10.2 (t=1.9)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified(Grade1)
- Providing Galvanic Isolation
- Active Miller Clamping
- Under-Voltage Lockout Function
- UL1577(pending)
Reference Design / Application Evaluation Kit
- 
														  - Evaluation Board - BM61S41RFV-EVK001
- The BM61S41RFV-EVK001 board can be driving SiC Power Devices. The Input-side power supply voltage is from 4.5 to 5.5 V. The output-side power supply is from 16 to 24 V. The BM61S41RFV-C has Power Supply protections which are the Under-Voltage Lockout (UVLO) function at Input-side and Output-side. The Active Miller Clamping is included for gate control. The BM61S41RFV-EVK001 allows designers to evaluate Rohm’s Gate Driver family for various applications. 
 
- 
														  - Evaluation Board - BM61S41RFV-EVK002
- The BM61S41RFV-EVK002 board can be driving two SiC Power Devices such as for High-side and Low-side on Half-Bridge application. The Input-side power supply voltage is from 4.5 to 5.5 V. The output-side power supply is from 16 to 24 V. 
 
- 
														  - Application EVK - APEVK66001
- Industrial 3.6kW Totem Pole PFC Application EVK
- Various applications are equipped with AC/DC functions, and the Totem Pole PFC topology is the standard circuit.The TPPFCSIC-EVK-301 implements a single-phase AC/DC conversion stage in Totem Pole PFC topology. Key components are ROHM Gen.4 SiC MOSFETs (SCT4045DR) as the main high-frequency switching elements, as well as the BM61S41 single-channel isolated gate driver IC. In addition, SJ MOSFETs and auxiliary power supply, among other components from ROHM, were utilized to create a high-performance AC/DC circuit for single-phase operation.TPPFCSIC-EVK-301 reaches up to 98.5% efficiency at 230Vac.If this Totem Pole PFC reference design is coupled with a secondary stage of comparable efficiency, it becomes possible to achieve the 80+ Titanium target efficiency of power supply products. Moreover, this contributes to enhancing the Annual Performance Factor (APF) of air conditioners. - This reference design consists of two boards. Each is shown below. - TPPFCSIC-EVK-201_PCB3051:Totem Pole PFC Board
- TPPFCSIC-EVK-201_PCB3052 : AUX Power Supply Board
 - The software for this reference design can be downloaded from below. 
 [TPPFCSIC-EVK-301_SW.zip Download]