ROHM Product Detail

BM6117FU-C (Under Development)
Isolation Voltage 2500 Vrms 1ch Gate Driver Providing Galvanic Isolation

The BM6117FU-C is a gate driver with an isolation voltage of 2500 Vrms. It has an I/O delay time of 450 ns, minimum input pulse width of 400 ns, and incorporates the fault signal output function, under voltage lockout (UVLO) function, short circuit protection (SCP) function, active miller clamping function, temperature monitoring function, gate constant current driving function and output state feedback function.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BM6117FU-CE2
Package | SSOP-C38W
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Isolation Voltage[Vrms]

2500

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

Vcc2(Min.)[V]

10

Vcc2(Max.)[V]

24

Iout(Max.)[A]

10

I/O Delay Time(Max.)[ns]

450

Min. Input Pulse Width[ns]

180

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

No

Temperature Monitor

Yes

Package Size [mm]

10.0x10.4 (t=2.4)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade1)
  • Fault Signal Output Function
  • Under Voltage Lockout Function
  • Short Circuit Protection Function
  • Fast Turn Off Function for Short Circuit Protection
  • Soft Turn Off Function for Short Circuit Protection (Adjustable turn off time)
  • Active Miller Clamping Function
  • Temperature Monitoring Function
  • Gate Constant Current Driving Function
  • Output State Feedback Function
X

Most Viewed