BM2P0161-Z
PWM Type DC/DC Converter IC Built-in a Switching MOSFET
BM2P0161-Z
PWM Type DC/DC Converter IC Built-in a Switching MOSFET
The PWM type DC/DC converter for AC/DC provides an optimal system for all products that require an electrical outlet. BM2P0161-Z supports both isolated and non-isolated devices, enabling simpler design of various types of low power consumption electrical converters. The built-in 650 V starter circuit contributes to low-power consumption. Power supply can be designed flexibly by connecting current sensing resistor for the switching externally. Current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response since current mode control is utilized. The switching frequency is 65 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function that contributes to low EMI is also included on chip. Design can be easily implemented because includes a 650 V switching MOSFET.
Click here for the board designed to fully evaluate BM2P0161-Z. In addition you can choose from a variety of power and topology evaluation boards.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
FET
Integrated
Controller Type
PWM
Vin1(Min.)[V]
8.9
Vin1(Max.)[V]
26
Vmax (DrainMax) [V]
730
Start Circuit
Integrated
SW frequency(Max.)[kHz]
65
Vcc OVP
Auto Restart
BR PIN
No
On Resistor (MOSFET)[Ω]
1
Channel
1
Light Load mode
Yes
EN
No
Soft Start
Yes
Thermal Shut-down
Yes
Under Voltage Lock Out
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
9.27x6.35 (t=5.33)
Features:
- PWM Frequency: 65kHz
- PWM Current Mode Control
- Built-in Frequency Hopping Function
- Burst Operation When Load is Light
- Frequency Reduction Function
- Built-in 730V Starter Circuit
- Built-in 730V Switching MOSFET
- VCC Pin Under-Voltage Protection
- VCC Pin Over-Voltage Protection
- SOURCE Pin Open Protection
- SOURCE Pin Short Protection
- SOURCE Pin Leading Edge Blanking Function
- Per-Cycle Over-Current Protection Circuit
- Over Current Protection AC Voltage Compensation Circuit
- Soft Start
- Secondary Over-Current Protection Circuit
Reference Design / Application Evaluation Kit
-

- Evaluation Board - BM2P0161-EVK-001
Non-Isolation Buck Converter PWM method Output 7.5W 15V
-

- Evaluation Board - BM2P0161-EVK-002
Non-Isolation Buck Converter PWM method Output 6W 12V
-

- Evaluation Board - BM2P0161-EVK-003
Isolation Fly-back Converter PWM method Output 24W 12V
-

- Evaluation Board - BM2P0161-EVK-004
Flyback Type PWM Mode Isolated 13.5 V 1.3 A Non-Isolated 20 V 0.1 A