ROHM Product Detail

SCM-014TB
Surface mount Phototransistor

SCM-014TB is a surface mount phototransistor.

Product Detail

 
Part Number | SCM-014TBT86
Status | Recommended
Package | SMD
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Type

Surface Mount Type (Lens Type)

Application

Home appliance, Industrial Equipment

Ic (Min.)[mA]

0.3

Wavelength λP(Typ.)[nm]

800

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3x1.5 (t=2.2)

Find Similar
X

Most Viewed