BM6245FS
3-Phase Brushless Fan Motor Driver
BM6245FS
BM6245FS
3-Phase Brushless Fan Motor Driver
This 3-phase Brushless Fan motor driver IC adopts PrestoMOS™ as the output transistor, and put in a small full molding package with the 150°/120˚commutation controller chip and the high voltage gate driver chip. The protection circuits for overcurrent, overheating, under voltage lock out and the high voltage bootstrap diode with current regulation are built-in. It provides downsizing the built-in PCB of the motor.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BM6245FS-E2
Status |
Recommended
Package |
SSOP-A54_36
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS |
Yes
Specifications:
Type
Driver
Power Supply Voltage (Max.) [V]
400
Iout (Max.)[A]
1.5
Vcc (Max.)[V]
600
Drive Type
150°/120°
Speed Control
DC
Standby mode
-
FG/AL Signal
FG
Usage
Air-Conditioner
Number of phase
Three-phase
Channel
1
Controller Chip
150°/120°
Package Size [mm]
22x14.1 (t=2.4)
Features:
- 600V PrestoMOS™ Built-in
- Output Current 1.5A
- Bootstrap operation by floating high side driver(including diode)
- 150°/120˚ Selectable Commutation Logic
- PWM Control (Upper arm switching)
- Phase control supported from 0° to +30° at 1° intervals
- Rotational Direction Switch
- FG signal output with pulse number switch (4 or 12)
- VREG Output (5V/30mA)
- Protection circuits provided: CL, OCP, TSD, UVLO, MLP and the external fault input
- Fault Output (open drain)