- Home
- MOSFETs
- 12 to 150V MOSFETs
- Single-Nch MOSFETs
- RSH090N03
Not Recommended for New Designs
RSH090N03
RSH090N03
Not Recommended for New Designs
RSH090N03
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RSH090N03
Part Number |
|
|
---|---|---|
Ordering Part Number | RSH090N03TB1 | RS3E095BNGZETB |
Similar Level | - | Same Package |
Data Sheet | - | |
Supply Status | Not Recommended for New Designs | Active |
Package | SOP8 | SOP8 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOP8 | SOP8 |
Package Size [mm] | 5.0x6.0 (t=1.75) | 5.0x6.0 (t=1.75) |
Number of terminal | 8 | 8 |
Polarity | Nch | Nch |
Drain-Source Voltage VDSS [V] | 30 | 30 |
Drain Current ID [A] | 9.0 | 9.5 |
RDS(on)[O] VGS=4V (Typ.) | 0.017 | - |
RDS(on)[O] VGS=4.5V (Typ.) | 0.015 | 0.0175 |
RDS(on)[O] VGS=10V (Typ.) | 0.011 | 0.0119 |
RDS(on)[O] VGS=Drive (Typ.) | 0.017 | 0.0175 |
Drive Voltage [V] | - | 4.5 |
Power Dissipation (PD) [W] | 2.0 | 2.0 |
Total gate charge Qg [nC] | 11.0 | 8.3 |
Mounting Style | Surface mount | Surface mount |
Applications | - | Switching, Motor |
Bare Die P/N | - | Available: K4001 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X