ROHM Product Detail
Last Time Buy
R5207AND
10V Drive Nch MOSFET
Last Time Buy
R5207AND
10V Drive Nch MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For R5207AND
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | R5207ANDTL | R6007END3TL1 |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | CPT3 | TO-252 (TL1) |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
Package Size [mm] | 9.5x6.5 (t=2.5) | 9.9x6.6 (t=2.4) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
V DSS [V] | 525 | 600 |
I D [A] | 7.0 | 7.0 |
R DS(on) (Typ) @10V[O] | 0.78 | 0.57 |
R DS(on) (Typ) @Drive[O] | 0.78 | 0.57 |
Drive Voltage [V] | 10.0 | 10.0 |
Power Dissipation (PD) [W] | 40.0 | 78.0 |
Q g (Typ)[nC] | 13.0 | 20.0 |
Trr (Typ)[ns] | - | 340 |
Mounting Style | Surface mount | Surface mount |
Applications | - | Power Supply |
JEITA Package | SC-63 | SC-63 |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Videos & Catalogs
Loading...
Videos

ROHM Super Junction MOSFETs
2024-04-09 00:00:00.0
( 2:22 )
ROHM utilizes super junction technology for its high voltage (600V+) power MOSFETs.
ROHM utilizes super junction technology for its high voltage (600V+) power MOSFETs.
Show / Hide Parameters
X