ROHM Product Detail
Not Recommended for New Designs
R5013ANJ
10V Drive Nch MOSFET
Not Recommended for New Designs
R5013ANJ
10V Drive Nch MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For R5013ANJ
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | R5013ANJTL | R6015ENJTL |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | LPTS (TO-263S) | LPTS (TO-263S) |
Unit Quantity | 1000 | 1000 |
Minimum Packing Quantity | 1000 | 1000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-263 (D2PAK) | TO-263 (D2PAK) |
Package Size [mm] | 13.1x10.1 (t=4.7) | 13.1x10.1 (t=4.7) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
V DSS [V] | 500 | 600 |
I D [A] | 13.0 | 15.0 |
R DS(on) (Typ) @10V[O] | 0.29 | 0.26 |
R DS(on) (Typ) @Drive[O] | 0.29 | 0.26 |
Drive Voltage [V] | 10.0 | 10.0 |
Power Dissipation (PD) [W] | 100.0 | 40.0 |
Q g (Typ)[nC] | 35.0 | 40.0 |
Trr (Typ)[ns] | - | 480 |
Mounting Style | Surface mount | Surface mount |
Applications | - | Power Supply |
JEITA Package | SC-83 | SC-83 |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Videos & Catalogs
Loading...
Videos

ROHM Super Junction MOSFETs
2024-04-09 00:00:00.0
( 2:22 )
ROHM utilizes super junction technology for its high voltage (600V+) power MOSFETs.
ROHM utilizes super junction technology for its high voltage (600V+) power MOSFETs.
Show / Hide Parameters
X