ROHM Product Detail

Not Recommended for New Designs ML610Q419
Low Voltage Operation MCUs - Built-in LCD Driver Segments type 8bit MCUs

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML610Q419
Package | P-TQFP100-1414-0.50-ZK6
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Operating Voltage (Min.)[V]

1.1

Operating Voltage (Max.)[V]

1.1

ROM type

Flash

ROM Capacity [Byte]

64K

Data Flash Capacity [Byte]

4K

RAM Capacity [Byte]

2K

Input

6

Output

3

Input/Output

18

Operating Frequency (Max.) High Speed

4.096MHz
500kHz

Operating Frequency (Max.) Low Speed

32.768kHz
(Crystal oscillation)

Minimum Instruction Execution Time

0.244μs/
2μs/
30.5μs

Current Consumption (Typ.@HALT)

0.9μA

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

70

8bit Timer

4
(16bit×2)

PWM

16bit×1

Capture

2

WDT

1

ADC (method)

24bit×2 (RC type)
12bit×4 (SA type)

I2C

Master
×1

SSIO

2

UART

Half Duplex
×1

Supply Voltage Detection

BLD×1

LCD Driver

Max 192dot
48seg ×4com

External Interrupt Sources

5

Chip Support

Yes

Halogen Free Support ?

Yes

Industrial Grade ?

No

Development Support

 
    • Emulator
    • uEASE
    • Supply Status
      Obsolete
      Board size (mm)
      W90 × D50 × H17
      Supported MCUs
      • U8 / U16 microcontroler with on-chip debug function
      Structure
      • uEASE
      • uEASE interface cable
      • USB cable
      • U8 Development Tools (CD-ROM)
      Notes
      Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5Vlast-buy and migration Notification

  • User's Guide
    • Emulator
    • EASE1000 V2
    • Supply Status
      Recommended
      Board size (mm)
      W90 × D50 × H17
      Supported MCUs
      • U8 / U16 microcontroler with on-chip debug function
      Structure
      • EASE1000 V2
      • EASE1000 V2 Interface cable
      • USB cable
      Notes
      Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5V

  • User's Guide Buy

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed