ML610407
Low Voltage Operation MCUs - Built-in LCD Driver Segments type 8bit MCUs
Not Recommended for New Designs
ML610407
Low Voltage Operation MCUs - Built-in LCD Driver Segments type 8bit MCUs
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Operating Voltage (Min.)[V]
1.25
Operating Voltage (Max.)[V]
1.25
ROM type
Mask
ROM Capacity [Byte]
16K
RAM Capacity [Byte]
1K
Input
5
Output
12
Input/Output
22
Operating Frequency (Max.) High Speed
2MHz
Operating Frequency (Max.) Low Speed
32.768kHz
(Crystal oscillation)
Minimum Instruction Execution Time
0.5μs/
30.5μs
Current Consumption (Typ.@HALT)
0.9μA
Operating Temperature (Min.)[°C]
-20
Operating Temperature (Max.)[°C]
70
8bit Timer
4
(16bit×2)
PWM
16bit×1
Capture
2
WDT
1
ADC (method)
16bit×2 (RC type)
SSIO
2
UART
Half Duplex
×1
LCD Driver
Max 145dot
29seg ×5com
External Interrupt Sources
13
(include 8bit-OR input)
Notes
Selectable oscillation stop detection reset : function enable according to software
LCD bias : 1/3
Chip Support
Yes
Halogen Free Support ?
Yes
Industrial Grade ?
No
Development Support
-
- Emulator
- uEASE
- Supply Status
- Obsolete
- Board size (mm)
- W90 × D50 × H17
- Supported MCUs
- U8 / U16 microcontroler with on-chip debug function
- Structure
- uEASE
- uEASE interface cable
- USB cable
- U8 Development Tools (CD-ROM)
- Notes
- Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5Vlast-buy and migration Notification
-
- Emulator
- EASE1000 V2
- Supply Status
- Recommended
- Board size (mm)
- W90 × D50 × H17
- Supported MCUs
- U8 / U16 microcontroler with on-chip debug function
- Structure
- EASE1000 V2
- EASE1000 V2 Interface cable
- USB cable
- Notes
- Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5V
"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.