ROHM Product Detail

Not Recommended for New Designs ML620Q504H
Low Power MCUs - Normal type 16bit MCUs (Industrial Grade)

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML620Q504H
Package | P-TQFP48-0707-0.50-ZK6
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Operating Voltage (Min.)[V]

1.8

Operating Voltage (Max.)[V]

1.8

ROM type

Flash

ROM Capacity [Byte]

64K

Data Flash Capacity [Byte]

2K

RAM Capacity [Byte]

6K

Input

2

Input/Output

36

Operating Frequency (Max.) High Speed

16MHz
(Internal RC oscillation/
Crystal oscillation/ External input)

Operating Frequency (Max.) Low Speed

32.768kHz
(Internal RC oscillation/
Crystal oscillation/ External input)

Minimum Instruction Execution Time

62.5 ns /
30.5μs

Current Consumption (Typ.@HALT)

0.45μA
(Crystal oscillation)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Co-processor for Multiplication and Division

Yes

8bit Timer

8
(16bit×4)

16bit Multi Functions Timer

4

PWM

16bit×4
(use 16bit Timer)

Capture

16bit×4
(use 16bit Timer)

WDT

1

ADC (method)

24bit×2 (RC type)
12bit×12 (SA type)

I2C

Master
×2

SSIO

2

UART

Full Duplex
×2

Supply Voltage Detection

VLS×1,
LLD×1

External Interrupt Sources

8

Others

Low speed frequency correction,
Analog comparator×2,Melody : Buzzer

Chip Support

Yes

Halogen Free Support ?

Yes

Industrial Grade ?

Yes

Development Support

 
    • Reference Board
    • RB-D620Q504TB48
    • Supply Status
      Recommended
      Board size (mm)
      W71 × D53 × H18
      Supported MCUs
      • ML620Q504H(48PIN TQFP)
      Structure
      • ML620Q504H(48PIN TQFP) Reference Board
      • User's Manual
      Supported emulator (sold separately)
      • EASE1000
      • EASE1000 V2
      Notes
      ML620Q504H Reference Board

    • Emulator
    • uEASE
    • Supply Status
      Obsolete
      Board size (mm)
      W90 × D50 × H17
      Supported MCUs
      • U8 / U16 microcontroler with on-chip debug function
      Structure
      • uEASE
      • uEASE interface cable
      • USB cable
      • U8 Development Tools (CD-ROM)
      Notes
      Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5Vlast-buy and migration Notification

  • User's Guide
    • Emulator
    • EASE1000 V2
    • Supply Status
      Recommended
      Board size (mm)
      W90 × D50 × H17
      Supported MCUs
      • U8 / U16 microcontroler with on-chip debug function
      Structure
      • EASE1000 V2
      • EASE1000 V2 Interface cable
      • USB cable
      Notes
      Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5V

  • User's Guide Buy
    • Emulator
    • EASE1000
    • Supply Status
      Obsolete
      Board size (mm)
      W90 × D50 × H17
      Supported MCUs
      • ML62Q1000 series
      Structure
      • EASE1000
      • EASE1000 interface cable
      • USB cable
      • U8 Development Tools (CD-ROM)
      Notes
      Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5Vlast-buy and migration Notification

  • User's Guide

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed