ROHM Product Detail

SLR343WBN2PT
Circular LED lamp

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Product Detail

 
Part Number | SLR343WBN2PT
Status | Active
Package | SLR-343
Packing Type | Bulk
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Package Type

Circular

LED Type

Standard

Package size[mm]

φ3

Viewing angle 2θ1/2

40

Lens color

Transparent Colorless

Emitting color

White

Chromaticity coordinates(x,y)

(0.31, 0.31)

Luminous Intensity(Single)(Typ.)[mcd]

3300

Forward Voltage VF (Typ.) [V]

3.2

Forward Current(IF)[mA]

30

Chip Structure

InGaN

Power Dissipation [mW]

126

Operating Temperature[°C]

-20 to 80

Storage Temperature [°C]

-30 to 100

Find Similar
X

Most Viewed