Obsolete SLR343WBD2PT
Circular high-brightness LED lamp

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For SLR343WBD2PT

Part Number
SLR343WBD2PT
SLR343WBD2PT
SLR343WBN2PT
SLR343WBN2PT
Ordering Part Number SLR343WBD2PT3 SLR343WBN2PT
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Active
Package SLR-343 SLR-343
Unit Quantity 2000 2000
Minimum Packing Quantity 2000 2000
Packing Type Bulk Bulk
RoHS Yes Yes
Package Type Circular Circular
LED Type High Brightness Standard
Package size[mm] φ3 φ3
Viewing angle 2?1/2 40 -
Lens color Transparent Colorless Transparent Colorless
Emitting color White White
Forward Voltage V F (Typ.) [V] 3.2 3.2
Forward Current(IF)[mA] 20 30
Chromaticity coordinates(x,y) (0.31, 0.31) (0.31, 0.31)
Luminous Intensity(Single)(Typ.)[mcd] 3300.0 3300.0
Chip Structure InGaN InGaN
Power Dissipation [mW] 126 126
Operating Temperature[°C] -20 to 80 -20 to 80
Storage Temperature [°C] -30 to 100 -30 to 100
X

Most Viewed