Circular high-brightness LED lamp - SLR343WBD2PT

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Part Number | SLR343WBD2PT3
Status | Active
Package | SLR-343
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Bulk
RoHS | Yes

Specifications:

Package Type

Circular

LED Type

High Brightness

Package size[mm]

φ3

Viewing angle 2θ1/2

40

Lens color

Transparent Colorless

Emitting color

White

Chromaticity coordinates(x,y)

(0.31, 0.31)

Luminous Intensity(Single)(Typ.)[mcd]

3300.0

Forward Voltage VF (Typ.) [V]

3.2

Forward Current(IF)[mA]

20

Chip Structure

InGaN

Power Dissipation [mW]

126

Operating Temperature[°C]

-20 to 80

Storage Temperature [°C]

-30 to 100

Features:

・Circular φ3,hight-brightness white visual LED lamp
・Pressur-release structure type