Rohm Breadcrumb

Rohm Productdetail

High brightness chip LED with reflector - SMLZ14EGT(A)

ROHM's chip LED lineup consists of standard type,top-view type, side-view type and reverse-mount type.

Part Number | SMLZ14EGTT86A
Status | Active
Package | SML-Z1/ZN(A)
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Reflector(PLCC2)

LED Type

IF=20mA

Package size[mm]

3.5x2.8 (t=1.9)

Emitting color

Bluish-Green

Dominant wave-length λD(Single)(Typ.)[nm]

528.0

Luminous Intensity(Single)(Typ.)[mcd]

1100.0

Forward Current(IF)[mA]

20

Forward Voltage VF (Typ.) [V]

3.4

Chip Structure

InGaN

Power Dissipation [mW]

120

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Features:

・1411(3528mm) size
・Hight-brightness chip LED with reflector