ROHM Product Detail

Obsolete SMLP13WBC9W
PICOLED™ Series

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For SMLP13WBC9W

Part Number
SMLP13WBC9W
SMLP13WBC9W
SMLP14WBCN1W
SMLP14WBCN1W
Ordering Part Number SMLP13WBC9W1 SMLP14WBCN1W1
Similar Level - Same Pinout
Data Sheet    
Supply Status Obsolete Recommended
Package SMLP1xW SML-P14
Unit Quantity 5000 5000
Minimum Packing Quantity 5000 5000
Packing Type Taping Taping
RoHS Yes Yes
Package Type Mini-mold Mold
LED Type Standard Low Current
Application Home Appliance, Industrial Equipment, Wearable Home Appliance, Industrial Equipment, Wearable
Package size[mm] 1.0x0.6 (t=0.2) 1.0x0.6 (t=0.2)
Emitting color White White
Luminous Intensity(Single)(Typ.)[mcd] 150.0 180.0
Number of Brightness Rank 4 3
Forward Voltage V F (Typ.) [V] 2.9 2.9
I F @ V F [mA] 5 5
Chromaticity coordinates(x,y) (0.29, 0.29) (0.30, 0.30)
Chip Structure InGaN InGaN
Power Dissipation [mW] 33 33
Operating Temperature[°C] -40 to 85 -40 to 85
Storage Temperature [°C] -40 to 100 -40 to 100
X

Most Viewed