SMLP14WBCN1W
PICOLED™, Ultra-small and Ultra-thin, High Brightness White LED

ROHM's PICOLED™-Using its second-to-none merits from ultra-small & ultra-thin configuration, ultra-fine LED matrices beyond common sense can be made, boosting the level of expression ultimately. Also, this device is indispensable for future design-in for whatever application requiring downsizing.

Product Detail

 
Part Number | SMLP14WBCN1W1
Status | Recommended
Package | SMLP14
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Type

Mold

LED Type

Low Current

Application

Home Appliance, Industrial Equipment, Wearable

Package size[mm]

1.0x0.6 (t=0.2)

Emitting color

White

Luminous Intensity(Single)(Typ.)[mcd]

180

Number of Brightness Rank

3

Chromaticity coordinates(x,y)

(0.30, 0.30)

Forward Voltage VF (Typ.) [V]

2.9

IF @ VF [mA]

5

Chip Structure

InGaN

Power Dissipation [mW]

33

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

  • Ultra compact size 1.0×0.6mm
  • Ultra thin package height 0.2mm
  • Original device technology enables high brightness
  • Lead Free/RoHS Compliant.
X

Most Viewed