SMLP13WBC9W
PICOLED™ Series

ROHM's PICOLED™-Using its second-to-none merits from ultra-small & ultra-thin configuration, ultra-fine LED matrices beyond common sense can be made, boosting the level of expression ultimately. Also, this device is indispensable for future design-in for whatever application requiring downsizing.

Not recommended for new design: This product is not currently sold for new designs. We are developing SMLP14WBCN1W as an alternative, please contact our sales for more information.

Product Detail

 
Part Number | SMLP13WBC9W1
Status | Active
Package | SMLP1xW
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Mini-mold

LED Type

Standard

Package size[mm]

1.0x0.6 (t=0.2)

Emitting color

White

Luminous Intensity(Single)(Typ.)[mcd]

150.0

Number of Brightness Rank

4

Chromaticity coordinates(x,y)

(0.29, 0.29)

Forward Voltage VF (Typ.) [V]

2.9

IF @ VF [mA]

5

Chip Structure

InGaN

Power Dissipation [mW]

33

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Features:

  • PICOLED™ series
  • 1.0x0.6(t=0.2)mm :Ultra-small & ultra-thin package