ROHM Product Detail

SMLK18WBNCW
High brightness reflector type, White LED

SMLK1 series is reflector high brightness white chip LED.

Product Detail

 
Part Number | SMLK18WBNCW1
Status | Active
Package | SMLK18
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Package Type

Reflector

LED Type

High Brightness

Application

Home Appliance, Industrial Equipment

Package size[mm]

4.5x2.0 (t=0.6)

Emitting color

White

Luminous Intensity(Single)(Typ.)[mcd]

5900

Number of Brightness Rank

3

Chromaticity coordinates(x,y)

(0.30, 0.28)

Luminous Flux φv(Typ.)[lm]

27

Forward Voltage VF (Typ.) [V]

3.9

IF @ VF [mA]

90

Chip Structure

InGaN

Power Dissipation [mW]

675

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed