ROHM Product Detail
Obsolete
SMLK18WBJCW
PSML2 series high heat dissipation chip LED
Obsolete
SMLK18WBJCW
PSML2 series high heat dissipation chip LED
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For SMLK18WBJCW
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | SMLK18WBJCW1 | SMLK18WBNCW1 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Active |
Package | SMLK18 | SMLK18 |
Unit Quantity | 2000 | 2000 |
Minimum Packing Quantity | 2000 | 2000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Type | Reflector | Reflector |
LED Type | High Brightness | High Brightness |
Application | - | Home Appliance, Industrial Equipment |
Package size[mm] | 4.5x2.0 (t=0.6) | 4.5x2.0 (t=0.6) |
Emitting color | White | White |
Luminous Intensity(Single)(Typ.)[mcd] | 5900.0 | 5900.0 |
Number of Brightness Rank | 3 | 3 |
Forward Voltage V F (Typ.) [V] | 3.9 | 3.9 |
I F @ V F [mA] | 90 | 90 |
Chromaticity coordinates(x,y) | (0.30, 0.28) | (0.30, 0.28) |
Luminous Flux fv(Typ.)[lm] | 21.0 | 27.0 |
Chip Structure | InGaN | InGaN |
Power Dissipation [mW] | 675 | 675 |
Operating Temperature[°C] | -40 to 100 | -40 to 100 |
Storage Temperature [°C] | -40 to 100 | -40 to 100 |

Show / Hide Parameters
X