SML-H12P8T
EXCELED™ series chip LED
SML-H12P8T
SML-H12P8T
EXCELED™ series chip LED
ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.
Product Detail
Specifications:
Package Type
Mini-mold
LED Type
Standard
Application
Industrial Equipment
Package size[mm]
2.0x1.25 (t=0.8)
Emitting color
Green
Luminous Intensity(Single)(Typ.)[mcd]
4.0
Number of Brightness Rank
3
Dominant wave-length λD(Single)(Typ.)[nm]
560.0
Forward Voltage VF (Typ.) [V]
2.2
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
54
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
・0805(20125mm) size・surface mount chip LED