ROHM Product Detail

SML-D12P8W(C)
Automotive, industry standard 1608 Size, Green chip LED

SML-D1(C) series is an automotive grade small surface-mount type chip LED compliant with AEC-Q102. It is a mass-produced package with a wide range of color and luminous intensity lineup and a proven market track record.

Product Detail

 
Part Number | SML-D12P8WT86C
Status | Recommended
Package | SML-D12 Automotive
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Mini-mold

LED Type

Standard

Application

Car Interior

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

Green

Luminous Intensity(Single)(Typ.)[mcd]

6.3

Number of Brightness Rank

4

Dominant wave-length λD(Single)(Typ.)[nm]

560

Forward Voltage VF (Typ.) [V]

2.2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

54

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Similar Products

 

Different Grade

SML-D12P8W   Grade| Standard StatusRecommended
SML-D12P8W   Grade| Standard StatusRecommended

X

Most Viewed