Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
Yes. Is the same. When the basic PLL frequency is 24MHz, the frequency is divided by 3 and the maximum operating clock for A / D Converter is 8MHz. When the basic PLL frequency is 16MHz, the frequency is divided by 2 and the maximum operating clock for A / D Converter is 8MHz.
Related Products: ML62Q12xx, ML62Q13xx, ML62Q14xx, ML62Q15xx/ML62Q18xx, ML62Q16xx, ML62Q17xx