ROHM Product Detail
Last Time Buy
RSB6.8S
Bi-directional zener Diode
Last Time Buy
RSB6.8S
Bi-directional zener Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RSB6.8S
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RSB6.8STE61 | VS5V0BC1EST15R |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | EMD2 | SMD0603 |
Unit Quantity | 3000 | 15000 |
Minimum Packing Quantity | 3000 | 15000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-523 | SOD-962 (DSN0603-2) |
Package Size [mm] | 1.6x0.8 (t=0.7) | 0.6x0.3 (t=0.29) |
JEITA Package | SC-79 | - |
Configuration | Bidirectional | Bidirectional |
Number of terminal | 2 | 2 |
Power Dissipation (P D )[mW] | 150 | 100 |
Zener Voltage V Z (Typ.)[V] | 6.8 | - |
Zener Voltage V Z (Min.)[V] | 5.78 | - |
Zener Voltage V Z (Max.)[V] | 7.82 | - |
I Z @ V Z [mA] | 1 | - |
Remarks | IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV | - |
Tj[?] | 150 | 150 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |

Show / Hide Parameters
X