ROHM Product Detail

Obsolete MTZJ27B
Zener Diode

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | MTZJT-7727B
Status | Obsolete
Package | MSD
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes

Specifications:

Mounting Style

Leaded type

Number of terminal

2

Power Dissipation (PD)[mW]

500

Zener Voltage VZ (Min.)[V]

24.97

Zener Voltage VZ (Max.)[V]

26.26

IZ @ VZ [mA]

5

Tj[℃]

175

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

175

Package Size [mm]

2.7x1.8(t=1.8)

Features:

・Small mold type.
・Rf(High frequency resistance) and Ct(Capacitance between terminals) are very low.
X

Most Viewed