ROHM Product Detail

Not Recommended for New Designs TDZFH30
Zener Diode (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | TDZFHTR30
Package | TUMD2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

500

Zener Voltage VZ (Typ.)[V]

30

Zener Voltage VZ (Min.)[V]

27

Zener Voltage VZ (Max.)[V]

33

IZ @ VZ [mA]

10

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.3 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Features:

・Small mold type.(TUMD2)
・High reliability.
・Mounting possible by automated chip mount.
X

Most Viewed