VS13VUA1LB (New)
13V 600W, Highly Reliable, Transient Voltage Suppressor

VS13VUA1LB is high reliability TVS Diode for surge protection.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | VS13VUA1LBTBR1
Status | Recommended
Package | SMBP
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

DO-214AA(SMB)

Mounting Style

Surface mount

Number of terminal

2

Configuration

Single

# of protection line

1

VRWM [V]

13

VBR (Min.) [V]

14.4

VBR (Max.) [V]

15.9

IR (Max.) [uA]

2.5

VCL @ IPP 10/1000us (Max.) [V]

21.5

IPP 10x1000us (Max.) [A]

28

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.62x5.34 (t=2.45)

Find Similar

Features:

  • High reliability
  • Small power mold type