STZU6.2N
Transient Voltage Suppressor
STZU6.2N
STZU6.2N
Transient Voltage Suppressor
STZU6.2N is a transient voltage suppressor with small mold package, suitable for surge protection.
New alternative products may be available.
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
Package(JEITA)
SC-59
Package Code
SOT-346
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
200
Configuration
A-Common
# of protection line
2
VRWM [V]
5.5
VBR (Min.) [V]
5.9
VBR (Max.) [V]
6.5
Capacitance [pF]
3
IR (Max.) [uA]
3
VESDIEC61000-4-2 [kV]
±8
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1.3)
Features:
- High reliability
- Small mold type
- Low capacitance