ROHM Product Detail

CDZCV5.1B
3.3V, 5.5pF, SOD-923, Transient Voltage Suppressor

CDZCV5.1B is a TVS diode (Transient Voltage Suppressor) with small mold package, suitable for Surge Protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | CDZCVT2R5.1B
Status | Recommended
Package | VMN2M
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

SOD-923

Mounting Style

Surface mount

Number of terminal

2

Configuration

Single

# of protection line

1

VRWM [V]

3.3

VBR (Min.) [V]

4.98

VBR (Max.) [V]

5.2

Tj[℃]

150

Capacitance [pF]

5.5

IR (Max.) [uA]

0.1

VESDIEC61000-4-2 [kV]

±8

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.0x0.6 (t=0.4)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low capacitance