ROHM Product Detail
Last Time Buy
RB751G-40
Schottky Barrier Diode
Last Time Buy
RB751G-40
Schottky Barrier Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RB751G-40
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RB751G-40T2R | RB751CM-40T2R |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | VMD2 | VMN2M |
Unit Quantity | 8000 | 8000 |
Minimum Packing Quantity | 8000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-723 | SOD-923 |
Package Size [mm] | 1.4x0.6 (t=0.55) | 1.0x0.6 (t=0.4) |
JEITA Package | SC-104A | - |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
VRM [V] | 40 | 40 |
Reverse Voltage VR [V] | 30 | 30 |
Average Rectified Forward Current IO [A] | 0.03 | 0.03 |
IFSM [A] | 0.2 | 0.2 |
Forward Voltage VF (Max.)[V] | 0.37 | 0.37 |
IF @ Forward Voltage [A] | 0.001 | 0.001 |
Reverse Current IR (Max.)[mA] | 5.0E-4 | 5.0E-4 |
VR @ Reverse Current[V] | 30 | 30 |
Tj[?] | 125 | 150 |
Storage Temperature (Min.)[°C] | -40 | -55 |
Storage Temperature (Max.)[°C] | 125 | 125 |
Mounting Style | Surface mount | Surface mount |

Show / Hide Parameters
X