40V, 100mA, SOD-923, Schottky Barrier Diode - RB520CM-40

RB520CM-40 is low VF high reliability Schottky Barrier Diode, suitable for general rectification.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | RB520CM-40T2R
Status | Recommended
Package | VMN2M
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOD-923

Package Size[mm]

1.0x0.6 (t=0.37)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

1.0

Forward Voltage VF(Max.)[V]

0.71

IF @ Forward Voltage [A]

0.1

Reverse Current IR(Max.)[mA]

0.015

VR @ Reverse Current[V]

40

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Ultra small mold type (VMN2M)
  • High reliability
  • Low VF