ROHM Product Detail
Obsolete
RB078B30S
Schottky Barrier Diode
Obsolete
RB078B30S
Schottky Barrier Diode
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For RB078B30S
Part Number |
|
![]() |
---|---|---|
Ordering Part Number | RB078B30STL | RB078BM30SFNSTL |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Recommended |
Package | CPD | TO-252M |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-252AA (D-PAK) | TO-252AA (D-PAK) |
Package Size [mm] | 10.0x6.6 (t=2.3) | 10.0x6.6 (t=2.3) |
JEITA Package | SC-63 | SC-63 |
Configuration | - | Single |
Number of terminal | 3 | 3 |
VRM [V] | 35 | 35 |
Reverse Voltage VR [V] | 30 | 30 |
Average Rectified Forward Current IO [A] | 5.0 | 5.0 |
IFSM [A] | 40.0 | 50.0 |
Forward Voltage VF (Max.)[V] | 0.72 | 0.72 |
IF @ Forward Voltage [A] | 5.0 | 5.0 |
Reverse Current IR (Max.)[mA] | 0.005 | 0.005 |
VR @ Reverse Current[V] | 30 | 30 |
Tj[?] | 150 | 175 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 175 |
Mounting Style | Surface mount | Surface mount |

Show / Hide Parameters
X