BM28723AMUV - Tools

BM28723AMUV is a 17W+17W Class D stereo Speaker Amplifier with built-in DSP designed for TVs specifically for space-saving and low-power consumption. BM28723AMUV features BCD (Bipolar, CMOS, DMOS) process technology to achieve high efficiency. In addition, BM28723AMUV is packaged in a compact back surface heatsink type power package to attain low power consumption, low heat generation without external heatsink. The package Max output power is only 17W+17W (When RL=8Ω) as compared to 20W+20W (When RL=8Ω) Max output power of package with external heat-sink. The product satisfies all needs for drastic downsizing, low-profile structures and powerful high quality playback of sound systems.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

2D/3D/CAD

VQFN032V5050 Footprint / Symbol
 
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern