LMR1002F-LB (New)
LMR™ Series, Zero Drift Low Offset Voltage Rail-to-Rail input/output CMOS Operational Amplifier

This product is a rank product for the industrial equipment market. This is the best product for use in these applications. LMR1002F-LB single CMOS operational amplifier features zero drift, low offset voltage and Rail-to-Rail input/output that are suitable for sensor amplifiers and equipment operating from battery power.

Product Detail

 
Part Number | LMR1002F-LBE2
Status | Recommended
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.7

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

0.85

Input Offset Voltage (Max.) [mV]

0.009

Input Bias Current (Typ.) [nA]

0.15

Slew Rate (Typ.) [V/µs]

1.3

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.010 to VDD-0.020

Voltage gain (Typ.) [dB]

145

Equivalent input noise voltage (Typ.) [nV/√Hz]

70

Output current (Typ.) [mA]

35

CMRR (Typ.) [dB]

130

PSRR (Typ.) [dB]

115

GBW (Typ.) [MHz]

1.5

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

5x6.2 (t=1.71)

Find Similar

Features:

  • Low Input Offset Voltage Temperature Drift
  • Low Input Offset Voltage
  • Rail-to-Rail input/output

Supporting Information

 

Overview

The LMR1002F-LB is ROHM’s first zero-drift op amp using the chopper method. In contrast to conventional low-offset op amps featuring a typical input offset voltage of 150µV (Max.), this product limits input offset voltage to just 9µV (94% lower). This eliminates the need for peripheral components or software to adjust the input offset voltage, reducing both design person-hours and costs. On top, input offset voltage temperature drift is just 0.05µV/°C (Max.) in the operating temperature range of -40°C to +125°C - the lowest among ROHM’s op amps. Enabling accurate amplification of measured sensor signals without being affected by environmental changes such as temperature contributes to high accuracy control of industrial equipment in factories. This, coupled with a wide supply voltage range of 2.7V to 5.5V and rail-to-rail input/output, make it ideal for a variety of industrial applications.

Application Examples

• Industrial equipment: Power control inverters, photovoltaic inverters, storage battery monitoring, pressure gauges, flow meters, temperature controllers, gas detectors, etc.
• Consumer appliances: Refrigerators, washing machines, air conditioners, etc.

X

Most Viewed